Popular variable refrigerant flow solution across the world
Variable Refrigerant Flow systems (VRF) are quickly becoming popular for air conditioning solutions across the world. VRF systems not only provide flexible and energy efficient air conditioning, but also heating and hot water for residential and commercial applications.
Some of the features of this type of an air conditioning system with variable refrigerant flow include:
- Cooling only, or reversible for heating, including heat recovery options
- Air or water cooled systems
- Variable capacity compressors
- Optimized for a number of conventional and environmental refrigerants
- Up to 64 indoor units with individual metering
Features and benefits
Compact, space-saving components
High energy efficiency
Optimized for environmentally friendly, low GWP refrigerants
Reduced applied costs and short payback times
Dedicated technical and customer service around the world
Eco labelling options
Additional resources
Variable refrigerant flow with variable speed technology offers humidity control and greater comfort.
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Solenoid valves for HVAC-R
Solenoid Valves for refrigeration applications, standard types for fluorinated refrigerants and ammonia (R717) as well as solenoid valves for water and brine. The category also contains solenoid valves in stainless steel, gas powered valves and pulse solenoid valves.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ETS electric expansion valves
ETS is a series of electric expansion valves for precise liquid injection in evaporators for air conditioning and refrigeration applications. The valve piston and linear positioning design is fully balanced, providing bi-flow feature as well as solenoid tight shut-off function in both flow directions. ETS valves are compatible with electronic control solutions from Danfoss and other manufacturers.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Sight glasses
SGP is a series of sight glasses for high pressure applications (Max Working Pressure 52 bar/754 psig). SGP is available in versions optimized for refrigerants with mineral oil e.g. HCFC, and in versions optimized for non-flammable HFC refrigerants. SGP is available with flare, solder and socket connections, and with and without moisture indicators.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Micro channel heat exchangers
Save time and money with MCHE standard products. The introduction of micro channel heat exchanger condensers, which combine resource and energy efficiency with minimal use of refrigerants, is enabling the development of leaner, greener solutions. Select one of our standard products and you can buy any quantity of condensers, any time, large or small, directly from stock.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Pressure switches and thermostats for HVAC-R
The range of pressure switches and thermostats cover a lot of applications within refrigeration and air conditioning. The pressure switches and thermostats are in two categories: KP as standard and RT for heavy duty purposes. The switches can be delivered for fluorinated refrigerants as well as ammonia.
News
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Highly efficient free cooling technology for data centers with new Danfoss micro channel heat exchangerMonday, September 12, 2022
Conventional cooling typically accounts for around 40% of data center energy usage. As part of its efforts to drive energy efficiency, Danfoss has been working to expand its micro channel heat exchanger (MCHE) portfolio with models that are even more relevant to the specific sustainability challenges faced by data centers.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss and RefPower collaborate to offer customers energy-efficient screw compressorsWednesday, June 29, 2022
Danfoss Commercial Compressors has entered into a strategic collaboration with Italian based, RefPower Srl, to introduce and sell new screw compressors to the European market.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Reduce energy consumption and go green with the Danfoss Heat Recovery UnitMonday, April 4, 2022
The focus on cutting energy consumption and reducing the carbon footprint has never been higher, but results are often achieved by compromising usability or efficiency. The Danfoss Heat Recovery Unit delivers strong environmental benefits as well as significant reductions on heating bills—all delivered with a short ROI.
Contact us
For further information, please contact us.