Efficient and reliable solutions for air conditioning and heating systems
Danfoss offers a range of solutions for air conditioning and heating systems. Whether it's for rooftops and chillers, light commercial or industrial applications, we always maintain a keen focus on delivering enhanced comfort, efficient and accurate cooling in critical areas, and true sustainability. Danfoss solutions for air conditioning and heating are designed to meet a wide range of building and application regulations, while optimizing applied, running, and maintenance costs.
Danfoss supports systems designed for efficiency, performance, and for the use of alternative refrigerants. Our solutions are designed for light commercial, commercial and industrial HVAC applications such as rooftop units, chillers, process cooling, packaged units, VRF, and heat pumps.
Your source for HVAC systems
With the most extensive portfolio for HVAC systems, we offer a powerful combination of expertise and flexibility that can help enhance your system design and optimize total cost of ownership.
Features and benefits
Maximize efficiencies and reduce maintenance costs with flexible technology options
Meet various building and climate needs with an extensive range of HVAC solutions
Meet regulations and lower your carbon footprint with future-proof refrigerant options
Reduce development time with unique application expertise and Application Development Center capabilities
Compact and low sound-level solutions for use even in residential areas
Variable Speed fan and modular chillers
Is variable fan speed the answer to part-load efficiency in modular air-cooled chillers and heat pumps? Read this article based on lab tests
Oil-free compressors maintain consistent performance over time
Danfoss conducted a study to see how long term operation affected performance on Danfoss Turbocor® compressors. The results showed that oil-free, magnetic bearing compressors maintained consistent performance even after 10+ years of operation.
Software
All equipment is supplied with online technical documentation, including approvals and certifications for any market. Training programs are available in Danfoss Learning. To see a full list of solutions, please go to Coolselector®2 and Hexact.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Bus and train air conditioning
Danfoss provides bus & train air conditioning parts for energy-efficient systems. Visit us here - and learn more about our transport air conditioning systems.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Chillers
Energy consumption is a key driver for building owners when it comes to chillers. Depending on the building size, type, and use, as well as the surrounding climate, you need different options for your chiller designs to provide the most value to your customers and differentiate yourselves in the market.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Close control systems
Air conditioning systems with precise close control for high reliability, better humidity and temperature control in IT cooling, in server rooms or data centers.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Commercial CO₂ refrigeration
Get ahead of legislation and benefit from sustainable and energy-efficient cooling with CO₂ refrigeration. We can help you with innovative solutions that span the entire cold chain, along with decades of experience. Transition to natural refrigerants reliably and complexity-free.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Heat pump solutions
Energy efficient and environmentally friendly heat pump solutions are essential in all modern heating and cooling of residential and commercial spaces.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Roof top units
Danfoss has extensive experience in solutions for roof top units used in commercial air conditioning systems ensuring efficiency in roof air conditioners.
Refrigerants in the HVACR industry
New and evolving regulations on refrigerants can make it a challenge to stay up-to-date on current trends and cause uncertainty. Danfoss is committed to providing you with the best and latest information, so you make confident decisions about the refrigerants you use with our products and in HVACR applications.
Learning
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }How did this smart factory reach carbon-neutral?
POLAND: The new Danfoss production hall in Grodzisk Mazowiecki has reached carbon-neutrality, thanks to full electrification, energy-saving solutions such as Danfoss drives, and energy from renewable sources.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Turbocor Compressor Performance Validates Oil-Free Advantages
In early 2022, one of the compressors needed to be retired after 18 years of operation and was immediately replaced with a refurbished TT300 compressor. An analysis of the TT300 showed that the key mechanical components, such as the magnetic bearings and impellers, are in very good condition, even after running in such demanding conditions. This validates one of the key Turbocor value propositions of no mechanical wear during the compressor’s entire operational life.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Drives secure fresh air inside South America’s tallest building
A huge number of Danfoss drives secure comfortable temperatures and cut down energy use inside Chile’s famous Costanera Center.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Brewing up real change at HEINEKEN
NETHERLANDS: HEINEKEN understands that to meet demand, its production line must always be up to the task – with all assets expected to deliver a consistently reliable and excellent performance. At Den Bosch brewery, the tough working environment posed several challenges. The solution was an upgrade using drives with integrated condition-based monitoring.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Fuel cells for electric transportation of the future
ITALY: In the innovative laboratory of Nuvera Fuel Cells, the VACON® NXP series contributes to evaluating the performance of E-45 and E-60 fuel cell engines for electrical mobility under authentic conditions.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss Drives controlling the temperature at COP26
GLASGOW: From October 31st to November 12th, 2021, the world will be watching the Scottish Event Campus (SEC) in Glasgow, UK, where delegates from almost 200 countries will carry out some of the most important discussions about the future of our planet and take firm steps for ramping up global climate action during the Conference of the Parties and is the United Nations’ annual conference on climate change (COP26).
News
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss Sensing Solutions supports the transition to low GWP refrigerants with its new DST Gxxx A2L refrigerant detection sensorsTuesday, January 23, 2024
For over 55 years, Danfoss Sensing Solutions has supplied innovative sensing solutions to HVAC/R system builders around the world. Now, as the industry transitions to low-GWP refrigerants, Danfoss has put its decades of sensing experience to work to design the safest and most accurate A2L refrigerant detection sensor on the market.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss offers high capacity, oil-free compressors designed for comfort cooling, extreme ambient climates, and data centersMonday, September 18, 2023
Danfoss has expanded its oil-free Turbocor® portfolio to include the TGS380 and TTS450 models, offering a high-capacity, energy-efficient solution for use in comfort cooling, intensive ambient environments, and data center applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }VLT® Real-time Clock MCB 117 is now available for all VLT® drivesThursday, August 24, 2023
The time stamp supports faster analyses of root causes.
Contact us
For further information, please contact us.