Savings now and for a lifetime
Danfoss air conditioning compressors reduce costs across the entire product lifespan in the application. They support system design for high efficiency performance and for the use of alternative refrigerants for light commercial, commercial and industrial HVAC applications such as rooftops units, chillers, process cooling, packaged units etc.
Development, operations, servicing: 3 levers for a lifetime of savings.
Development costs
The versatility, flexibility and efficiency of Danfoss air conditioning compressors ensure competitive design costs and shorter development times for HVAC units ranging from 2.5 to 450 tons. This offer includes the pioneering oil-free centrifugal Danfoss Turbocor Compressors as well as Danfoss Scrolls with Danfoss Intermediate Discharge Valves (IDVs), that optimize part-load efficiency, are backward compatible and minimize redesign costs.
Running costs
Danfoss technologies offer the widest portfolio for superior full and part-load efficiencies to reduce the running costs of the system. Staged and continuous modulation with state-of-the-art manifolding and variable speed solutions and highly efficient compression technologies, including oil-free magnetic bearing centrifugal and scrolls with IDVs, are Danfoss options to achieve the most demanding energy efficiency standards.
Service costs
The reliability, design and long working life of Danfoss compressors minimize maintenance and servicing costs while eliminating unplanned downtime. Frequent on/off cycling, high ambient start-up, defrost mode, low superheat conditions, high ambient operations and oil return at part-load conditions can all have severe effects on the entire lifetime of compressor applications. Building on this knowledge, Danfoss reliability and R&D teams use advanced tools and labs to improve compressor durability in many different applications.
Recent and coming releases
- Danfoss Scrolls with IDVs: DSH 7.5-40 TR for R452B, R454B and DSF 7.5-40 TR for R32
- Danfoss Scrolls with IDVs 50 TR
- Danfoss Inverter Scrolls VZH 3rd generation with IDVs and extended maps
- Danfoss Turbocor Compressors: TTH and TGH for higher lift operations; TT with low lift capability and R513A as refrigerant option; extension of TGS for R1234ze and R515B
Features and benefits for air conditioner compressors
The widest compressor range from 3 to 450 TR with scroll and Turbocor oil-free technologies
Innovative technologies for high to best part-load efficiencies
Solutions to minimize development costs
Programs for low to ultra low GWP refrigerants
Minimize running and service costs
Savings now and for a lifetime
Danfoss compressors reduce costs across the entire product lifespan in the application. Build your business with a 360° perspective and experience the benefits of true savings.
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Heating scrolls - PSH
PSH 20-240 kW - compact, energy-efficient and economical solution for R410A commercial heat pumps. System reliability, fewer components and reduced downtime.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Semi-hermetic reciprocating compressors
High-quality, durable, and sustainable semi-hermetic compressors. Our diverse product portfolio includes air and gas cooled models, low GWP refrigerants, and more. Built for sustainability, efficiency, and reliability. Explore our compressors for refrigeration and air conditioning needs.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Scrolls - S & H and IDV technology
Danfoss scrolls can be used in a wide application envelope in rooftops, chillers or process cooling, reducing the number of items held in reference and inventory.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Turbocor®
Danfoss is the leading manufacturer of oil-free compressors and is the pioneer of the Danfoss Turbocor® compressor - the world’s first oil-free magnetic bearing compressor for the HVAC industry.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Inverter scrolls - VZH
Danfoss inverter scroll compressor VZH offers effectiveness and reliability. Over 30% energy savings is possible in rooftops, chillers, close controls etc.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Brochure Compresores para aire acondicionado comercial: Máximo ahorro, ahora y para toda la vida | Spanish, Castilian | Multiple | 05 Apr, 2018 | 4.1 MB | |
Brochure | Brochure Compressores para Ar-condicionado Comercial: Economia agora e pela vida inteira | Portuguese | Multiple | 05 Apr, 2018 | 4.2 MB | |
Brochure | Brochure Compressori per il condizionamento dell'aria - Risparmia ora e per tutta la vita | Italian | Multiple | 05 Apr, 2018 | 4.1 MB | |
Brochure | Brochure Compressors for A/C bringing Savings now and for a lifetime | Arabic (AE); Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian (RS); Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese (CN) | Multiple | 26 Jun, 2020 | 4.1 MB | |
Brochure | Brochure Compressors for A/C bringing Savings now and for a lifetime - ZH | Chinese (CN) | Multiple | 23 May, 2019 | 4.7 MB |
Software
Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Variable speed
Explore the different facets of variable-speed technology for efficient commercial air conditioning and precision cooling. Includes system descriptions, cases, training.
News
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }iC2-Micro is now easier to program and has UL LZGH2/8 certificationWednesday, March 27, 2024
Now you can program iC2-Micro even when it is disconnected from power supply, using a new quick adapter. The integrated smart logic controller (SLC) gives flexibility and a less complex installation. Since the drive is UL LZGH2/8-certified, you enjoy a simpler system certification process for use in HVAC/R systems with A2L refrigerants. With power range up to 22 kW, this drive serves even more applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss Sensing Solutions supports the transition to low GWP refrigerants with its new DST Gxxx A2L refrigerant detection sensorsTuesday, January 23, 2024
For over 55 years, Danfoss Sensing Solutions has supplied innovative sensing solutions to HVAC/R system builders around the world. Now, as the industry transitions to low-GWP refrigerants, Danfoss has put its decades of sensing experience to work to design the safest and most accurate A2L refrigerant detection sensor on the market.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Meeting Growing Market Needs: Danfoss Extends DMB/DCB Bi-Flow Filter Drier Production to IndiaThursday, October 12, 2023
Danfoss has inaugurated a new production line in India dedicated to the manufacturing of DMB/DCB bi-flow filter driers, in response to the escalating demand within the market. The newly designed bi-flow filter driers showcase subtle re-engineering, resulting in heightened system performance.
Avoid counterfeits
Watch out for counterfeits to protect your image
Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.