Third generation of inverter scrolls VZH
Danfoss inverter scroll compressor VZH is the third generation of scroll compressors offering variable speed technology for commercial applications in air conditioning. It allows OEMs to stand out in the commercial HVAC and process cooling marketplaces from 4 to 52 TR (15 – 184 kW) and to exceed the upgraded energy level requirements.
View the 3D model
The energy regulations generate several challenges that can be easily taken up with variable speed technology. Inverter compressors are the best way to obtain and exceed the energy standards with high part-load and seasonal efficiency while providing several other key benefits.
On top of the advantages provided by the technology (precise cooling and humidity management, low start-up current, energy efficiency etc.), Danfoss inverter scrolls VZH have specific features that offer high value to the customers and end users.
The new generation bring further part-load and seasonal efficiency gains.
The introduction of IDV technology in all models means there is no longer need for high and low pressure compressor optimization, potentially halving inventory management requirements. IDVs and permanent magnet motors in inverter scroll compressors are the major contributors to these performance levels. Operating maps have been extended to address the need of best efficiency in more applications. Boost your packaged air conditioning units, rooftops, chillers with the Danfoss VZH range.
Features and benefits
Widest range of Inverter Scrolls, from 4 to 52TR in hybrid tandem (15-184 kW)
A prequalified compressor and drive package from a single supplier to reduce time to market and enhance reliability
A generation featuring IDVs and Permanent Magnet Motor across the range, which provides 5% higher part load efficiency versus existing alternatives inverter scrolls
Drives with EMC compliance, built-in harmonic filters, suitability for varied climates, embedded Modbus protocol
Accurate temperature control, low starting current, high energy efficiency and low acoustic level with variable speed technology
Ease of application and high system reliability
Wider operating map to cover more types of applications
Inverter technology in A/C systems
Watch an introduction to variable speed technology that enables sustainable air conditioning.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Brochure Danfoss Inverter Scrolls VZH series - EN | English | Multiple | 21 Aug, 2020 | 1.4 MB | |
Installation guide | Instructions VZH compressors | Portuguese | Brazil | 25 Mar, 2013 | 2.1 MB | |
Installation guide | Instructions VZH compressors | Romanian, Moldavian, Moldovan | Multiple | 25 Mar, 2013 | 2.0 MB | |
Installation guide | Instructions VZH compressors | German | Multiple | 25 Mar, 2013 | 2.1 MB | |
Installation guide | Instructions VZH compressors | Hungarian | Multiple | 25 Mar, 2013 | 2.0 MB | |
Installation guide | Instructions VZH compressors | Finnish | Multiple | 25 Mar, 2013 | 2.0 MB | |
Installation guide | Instructions VZH compressors | Greek (modern) | Multiple | 25 Mar, 2013 | 2.1 MB | |
Installation guide | Instructions VZH compressors | Italian | Multiple | 25 Mar, 2013 | 2.0 MB | |
Installation guide | Instructions VZH compressors | French | Multiple | 25 Mar, 2013 | 2.0 MB | |
Installation guide | Instructions VZH compressors | Bulgarian | Multiple | 25 Mar, 2013 | 2.0 MB | |
Installation guide | Instructions VZH compressors | Danish | Multiple | 25 Mar, 2013 | 2.1 MB | |
Installation guide | Instructions VZH compressors | Spanish, Castilian | Multiple | 25 Mar, 2013 | 2.0 MB | |
Installation guide | Instructions VZH compressors | Estonian | Multiple | 25 Mar, 2013 | 2.0 MB | |
Installation guide | Instructions VZH compressors | Czech | Multiple | 25 Mar, 2013 | 2.0 MB | |
Installation guide | Instructions VZH compressors | Portuguese | Multiple | 25 Mar, 2013 | 2.0 MB | |
Installation guide | Instructions VZH compressors | Slovenian | Multiple | 25 Mar, 2013 | 2.0 MB | |
Installation guide | Instructions VZH compressors | Polish | Multiple | 25 Mar, 2013 | 2.0 MB | |
Installation guide | Instructions VZH compressors | Dutch, Flemish | Multiple | 25 Mar, 2013 | 2.0 MB | |
Installation guide | Instructions VZH compressors | Swedish | Multiple | 25 Mar, 2013 | 2.0 MB | |
Installation guide | Instructions VZH compressors | Lithuanian | Multiple | 25 Mar, 2013 | 2.0 MB | |
Installation guide | Instructions VZH compressors | Slovak | Multiple | 25 Mar, 2013 | 2.0 MB | |
Installation guide | Instructions VZH compressors | Latvian | Multiple | 25 Mar, 2013 | 2.1 MB | |
Application guide | Variable Speed scroll compressors VZH028-035-044 - R410A | English | Multiple | 21 Aug, 2020 | 2.6 MB | |
Application guide | Variable Speed scroll compressors VZH052-065 - R410A | English | Multiple | 24 Oct, 2019 | 3.1 MB | |
Installation guide | VZH088-117-170 Compressor | English | Multiple | 10 Aug, 2023 | 831.8 KB | |
Installation guide | VZH088-117-170 Compressor | Chinese (CN) | Multiple | 03 Mar, 2020 | 1.2 MB |
Software
Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Related solutions
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Variable speed
Explore the different facets of variable-speed and AC inverter drive technology for efficient commercial air conditioning and precision cooling. Includes system descriptions, cases, training.
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Data center cooling: efficient and reliable with inverter
Example of data center cooling featuring inverter technology that reaches low PUE, saves energy and costs and secures data process.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Research laboratories
Renovation of Key Laboratory in Shanghai illustrates the benefits of temperature control and energy savings in critical applications with inverter technologies
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Satellite launch towers
The satellite launch tower is a vital facility. Reliable energy efficient inverter HVAC unit in this critical application was secured with Danfoss solution.
Documentation
Find documentation on our compressors and condensing units, including brochures, catalogues, data sheets and more.