Superheat controller and stepper motor valve drivers

  • Overview
  • Product range
  • Software
  • Related products
  • Learning
  • News

Reliable and effective superheat controllers

If you want precise control of superheat in your air conditioning system choose a reliable and effective superheat controller from Danfoss. Our controllers will help you achieve high energy efficiency and reliable operation at all times.

The superheat controllers are easy to install, compact, lightweight and work with all common refrigerants.

View the 3D models:

Our controllers enable total cost savings and high energy efficiency for all air conditioning applications.

Danfoss superheat controller collection - Brochure

The superheat controller collection

Save on energy and maintenance costs while enhancing system reliability. Danfoss expert EKE superheat controls are designed to help OEMs develop more efficient chillers faster to reduce development and operational costs.

Features and benefits

Precise regulation of superheat to the lowest possible level

Optimum charge of the evaporator

Easy installation and reliable operation

Compact and lightweight design

Long service life

Maximum Operating Pressure (MOP function) is available

Safety features and alarm indications

 ETS Colibri® - Danfoss

Superior system efficiency

Best-in-class superheat management combined with highly performing electric expansion valves will bring you high system efficiency and reliability. 

Product range

Watch how to install and configure the EKE 100 superheat controllers and valve drivers

Software

Related products

  • if (isSmallPicture) { ETS electric expansion valve - Danfoss; } else if (isBigColumns) { ETS electric expansion valve - Danfoss } else { ETS electric expansion valve - Danfoss }
    ETS electric expansion valves

    ETS is a series of electric expansion valves for precise liquid injection in evaporators for air conditioning and refrigeration applications. The valve piston and linear positioning design is fully balanced, providing bi-flow feature as well as solenoid tight shut-off function in both flow directions. ETS valves are compatible with electronic control solutions from Danfoss and other manufacturers.

  • if (isSmallPicture) { Evaporator and room control - Danfoss; } else if (isBigColumns) { Evaporator and room control - Danfoss } else { Evaporator and room control - Danfoss }
    Evaporator and room control

    Danfoss offers a range of evaporator controls with thermostatic expansion valves or with electric expansion valves.

  • if (isSmallPicture) { Refrigeration temperature sensors - Danfoss; } else if (isBigColumns) { Refrigeration temperature sensors - Danfoss } else { Refrigeration temperature sensors - Danfoss }
    Temperature sensors for cooling

    Refrigeration temperature sensors are used for applications within air-conditioning as well as commercial and industrial refrigeration applications. The Pt 1000 sensor element meets the DIN/IES 751 class B requirements and ensures an accurate and reliable temperature signal applicable for regulation, safety, and data logging.

  • if (isSmallPicture) { Refrigeration pressure transmitters - Danfoss; } else if (isBigColumns) { Refrigeration pressure transmitters - Danfoss } else { Refrigeration pressure transmitters - Danfoss }
    Air Conditioning & Refrigeration Pressure Transmitters

    Refrigeration pressure transmitters are used for commercial air-conditioning and for commercial and industrial refrigeration applications. They are made in stainless steel to be compatible with fluorinated and natural refrigerants and laser welding with no soft seals ensure hermetic tightness for decades.

  • if (isSmallPicture) { Evaporator control EKE 400; } else if (isBigColumns) { Evaporator control EKE 400 } else { Evaporator control EKE 400 }
    Evaporator controller for industrial and heavy commercial refrigeration

    The EKE 400 Evaporator Controller is specifically designed for industrial and heavy commercial  refrigeration systems, significantly reducing installation time and costs.

News

  • if (isSmallPicture) { Electronic stepper motor valves; } else if (isBigColumns) { Electronic stepper motor valves } else { Electronic stepper motor valves }
    Danfoss releases long-lasting, reliable backup power module for electronic stepper motor valves
    Monday, July 13, 2020

    Danfoss has just released its EKE 2U backup power module for applications such as chillers, heat pumps, cold room, CRAC, and food retail—making it easier than ever to protect the compressor in the event of a power outage.