Solenoid valves for the widest range of applications
Electromechanical solenoid valves offer advanced control of capacity, hot gas by-pass and liquid injection in your air conditioning system.
The solenoid valves are suited for use in the widest range of applications in terms of function, capacity and design. With the Danfoss solenoid valve portfolio you get maximum flexibility combined with optimum performance and efficiency.
Our broad range of coils for the solenoid valves meets requirements in the global market. The range of sizes and configurations ensures you will always find the right component for your next air conditioning system. In the solenoid valve portfolio you will also find valves optimized for environmentally friendly refrigerants such as R290 and CO₂.
Danfoss releases new EVR v2 solenoid valves
Streamlining and qualification to more than 20 refrigerants support HVAC-R business.
Features and benefits
Wide range of applications
Wide range of sizes, connection types and with coils for all common voltages and frequencies
Precise control of capacity, hot gas by-pass and liquid injection
Available for most fluorinated refrigerants and environmentally friendly refrigerants
Delivered as a parts program for customized configuration
Approvals include PED, UL, LVD, and ATEX to mention a few
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EVR, normally open (NO)
EVR (NO) is a normally open direct or servo operated solenoid valve for liquid, suction and hot gas lines with fluorinated refrigerants. EVR valves are supplied complete or as separate components, i.e. valve body, coil and flanges.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EVR solenoid valves, direct or servo operated
Danfoss offers a complete range of servo-operated solenoid valves for air conditioning systems. EVR valves can be used in liquid, suction and hot gas lines, and the valves are compatible with fluorinated refrigerants, including high-pressure refrigerants such as R410A (EVRH).
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EVR, normally closed (NC)
EVR (NC) is a normally closed, direct or servo operated solenoid valve for liquid, suction and hot gas lines with fluorinated refrigerants. EVR valves are supplied complete or as separate components, i.e. valve body, coil and flanges.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EVUL solenoid valves, normally closed
EVUL solenoid valves are designed to fit into compact refrigeration systems and can be applied in liquid, suction, and hot gas lines. EVUL solenoid valves can be used in many different refrigeration systems and are specially designed for commercial refrigeration systems, refrigeration appliances, liquid coolers, ice cube machines, mobile refrigeration systems, heat pump systems and air conditioning units.
Software
Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Learning
Learn more about solenoid valves with Danfoss Learning
Watch how to service, repair and clean EVR solenoid valves
News
Danfoss releases new EVR v2 solenoid valves
Streamlining and qualification to more than 20 refrigerants support HVAC-R business
The Danfoss range of EVR v2 solenoid valves has undergone a wide series of improvements throughout 2017. Reinforcements and rationalization make them capable of accommodating the higher pressures of refrigerants and a broader range of applications while reducing the references, inventory, and servicing time.