Excellent leak protection with a compact and light weight valve
EVUL solenoid valves are specially designed to fit into compact air conditioning and refrigeration systems. The valves are compact and light weight. They are fully hermetic and of stainless steel construction for excellent leak protection. You will find the EVUL solenoid valves sturdy and easy to fit into most applications.
The EVUL valves from Danfoss have universal applications, for instance in liquid, suction and hot gas lines, and they can be used with the majority of fluorinated refrigerants. At the same time, the valves are highly energy efficient with minimum power consumption.
Features and benefits
Compact and light weight
Fully hermetic construction in stainless steel
High vibration resistance
Excellent leak integrity
Bimetal connections for fast soldering
Minimum power consumption
Maximum working pressure (MWP) up to 90bar/1035psi
Maximum opening pressure differential (MOPD) up to 36bar/522psi, coil dependent
Application Development Centers
Partner up with us to prepare for the future. At our global Application Development Centers we offer a collaborative environment with expert support and state-of-the-art test facilities for refrigeration and air conditioning.
We are Engineering Tomorrow. Together. Today.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Promotion material | CO2 solutions for small commercial cold rooms | Swedish | Sweden | 21 Apr, 2023 | 432.8 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Slovak | Slovakia | 04 May, 2023 | 1.0 MB | |
Promotion material | CO2 solutions for small commercial cold rooms | English | Multiple | 17 Feb, 2023 | 776.9 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Ukrainian | Ukraine | 11 Jul, 2023 | 1.3 MB | |
Promotion material | CO2 solutions for small commercial cold rooms | German | Multiple | 26 Apr, 2023 | 548.3 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Czech | Czech Republic | 15 Aug, 2023 | 1.0 MB | |
Promotion material | CO2 solutions for small commercial cold rooms | Spanish, Castilian | Spain | 28 Mar, 2023 | 722.9 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Italian | Italy | 05 May, 2023 | 624.7 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Finnish | Finland | 19 Apr, 2023 | 429.9 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Polish | Poland | 27 Jun, 2023 | 568.5 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Norwegian Bokmål | Norway | 18 Apr, 2023 | 456.5 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Danish | Denmark | 18 Apr, 2023 | 423.6 KB | |
Data sheet | Solenoid valves type EVU | English | Multiple | 25 Aug, 2023 | 1.2 MB | |
Data sheet | Solenoid valves Type EVU for fluorinated refrigerants | English | United States | 29 Jun, 2018 | 1.2 MB | |
Data sheet | Solenoid valves Type EVUL | English | Multiple | 10 Jan, 2018 | 1.5 MB |
Software
Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.