TU thermostatic expansion valves, fixed orifice

  • Overview
  • Documents
  • Software
  • Related products
  • Learning
  • Case stories
  • News
  • Avoid counterfeits

Control the refrigerant flow to the evaporator

The TU stainless steel thermostatic expansion valves allow you to control the refrigerant flow to the evaporator. The valve senses the refrigerant level and, when needed, injects liquid to keep the air conditioning system working at an optimum level. 

View the 3D model

The TU valves are compact in design, light weight and have steel/copper bi-metal connections for fast soldering. The TU valves offer fixed or exchangeable orifices and adjustable or non-adjustable superheat settings, as well as internally or externally equalized designs. The TU valves are available in angle- or straight way designs and with many combinations of solder connections.

The TU valves ensure consistent function throughout the service life. The valves come with high dirt-retention filter and the TUA(E) versions with exchangeable filter, offer easy maintenance (or e.g.: cleaning of filter). For safe and reliable operation, the TU valves can be supplied with self-cleaning bleed or with a MOP charge.

Features and benefits

Suited for all common refrigerants and applications

Large operating range: N-range -40°C to +10°C / B-range -60°C to -25°C

Stable regulation

Compact design, low weight

Stainless steel, hermetically tight solder version with high corrosion and vibration resistance

Easy brazing with no need for wet wrapping

Adjustable superheat

Special non-adjustable superheat valves available

Filter with high dirt-retention capacity

Available with maximum operating pressure (MOP)

Passion for expansion

TU Passion for Expansion

Discover how TU is keeping the world cool since 1995.

Documents

Documents
Type Name Language Valid for Updated Download File type
Notification Expansion Valves, Type TUA, TUAE - Installation Instructions English United States 07 Jan, 2008 206.2 KB .pdf
Brochure Overview Brochure Thermostatic Expansion Valves Spanish, Castilian Spain 23 Feb, 2024 7.5 MB .pdf
Brochure Overview Brochure Thermostatic Expansion Valves Italian Multiple 16 Jan, 2024 7.2 MB .pdf
Brochure Overview Brochure Thermostatic Expansion Valves French France 23 Jan, 2024 7.2 MB .pdf
Brochure Overview Brochure Thermostatic Expansion Valves Vietnamese Multiple 06 Jun, 2018 7.0 MB .pdf
Brochure Overview Brochure Thermostatic Expansion Valves Polish Multiple 06 Jun, 2018 7.2 MB .pdf
Brochure Overview Brochure Thermostatic Expansion Valves Portuguese Multiple 07 Jun, 2018 7.1 MB .pdf
Brochure Overview Brochure Thermostatic Expansion Valves Russian Multiple 06 Jun, 2018 8.4 MB .pdf
Brochure Overview Brochure Thermostatic Expansion Valves Swedish Multiple 07 Jun, 2018 7.2 MB .pdf
Brochure Overview Brochure Thermostatic Expansion Valves Spanish, Castilian Multiple 06 Jun, 2018 7.0 MB .pdf
Brochure Overview Brochure Thermostatic Expansion Valves German Multiple 07 Jun, 2018 7.1 MB .pdf
Brochure Overview Brochure Thermostatic Expansion Valves Polish Poland 28 Jul, 2022 6.8 MB .pdf
Brochure Overview Brochure Thermostatic Expansion Valves English Multiple 18 Sep, 2023 7.2 MB .pdf
Brochure Overview Brochure: Thermostatic Expansion Valves Chinese (CN) Multiple 06 Jun, 2018 7.2 MB .pdf

Software

Related products

  • if (isSmallPicture) { TGE thermostatic expansion valves - Danfoss; } else if (isBigColumns) { TGE thermostatic expansion valves - Danfoss } else { TGE thermostatic expansion valves - Danfoss }
    TGE thermostatic expansion valves, fixed orifice

    TGE is an innovatively designed series of thermostatic expansion valves for fluorinated refrigerants. TGE has copper connections upgraded to high-pressure applications for hermetically tight soldering, and is available with a wide variety of connection types and sizes.

  • if (isSmallPicture) { TE 5 Thermostatic expansion valve - Danfoss; } else if (isBigColumns) { TE 5 Thermostatic expansion valve - Danfoss } else { TE 5 Thermostatic expansion valve - Danfoss }
    TE 5-55 thermostatic expansion valves, exchangeable orifice

    TE 5-55 thermostatic expansion valves are used for liquid injection into evaporators on both refrigeration and air conditioning systems using fluorinated refrigerants.

  • if (isSmallPicture) { TR 6 thermostatic expansion valves - Danfoss; } else if (isBigColumns) { TR 6 thermostatic expansion valves - Danfoss } else { TR 6 thermostatic expansion valves - Danfoss }
    TR 6 thermostatic expansion valves, fixed orifice

    TR 6 thermostatic expansion valves have been designed and developed with features especially for use in applications such as residential air conditioning systems, split systems, roof top units, heat pumps, light commercial air conditioning systems and chillers. The hermetic tight design meets environmental demands for today and the future. The TR 6 program is available for R22 and R410A, and models for other refrigerants can be produced to order.

  • if (isSmallPicture) { T2/TE2 thermostatic expansion valves - Danfoss; } else if (isBigColumns) { T2/TE2 thermostatic expansion valves - Danfoss } else { T2/TE2 thermostatic expansion valves - Danfoss }
    T2 / TE2 thermostatic expansion valves, exchangeable orifice

    T2 / TE2 thermostatic expansion valves are used for liquid injection into evaporators on both refrigeration and air conditioning systems using fluorinated refrigerants. T2 / TE2 is supplied with an interchangeable orifice assembly for easy stocking and service.

Learning

Case stories

  • if (isSmallPicture) { R-290 danfoss components; } else if (isBigColumns) { R-290 danfoss components } else { R-290 danfoss components }
    Danfoss R-290 components enable Delfield to meet customer and regulator demands

    The specific Danfoss components that Delfield used were the DCL filter drier, the TUB thermostatic expansion valve (TXV) for R-290, and the ERC electronic temperature controller. Each played a part in helping Delfield meet their goals.

News

Avoid counterfeits

Identify and fight counterfeits of Danfoss products

Watch out for counterfeits to protect your image

Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.